IESNA:LM-63-2002
[TEST]P949356
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13124
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1817.3 2053.2 2288.3 2487.2 2639.1 2731.3 2799.1 2869.6 2936.5 3013.4
3107.4 3208.7 3334.3 3471.8 3643.5 3888.6 4226.7 4684.2 5288.1 6061.1
7062 8261.7 9373.8 10019.3 9896.3 8948.8 7193.1 5218.5 3348.8 2380.5
1642.8 1029.8 573.2 124.8 0 0 0
1817.3 2018 2231.3 2404.9 2534.2 2619.2 2678 2742.2 2810 2879.6
2967.3 3072.2 3194.2 3329.8 3492.6 3705.9 3992.5 4371.4 4856 5529.5
6407.4 7250 7663.2 7521.3 7023.1 6187.7 4871.3 3296.4 1780.2 1051.5
579.5 259.5 100.4 12.7 0 0 0
1817.3 1997.2 2162.6 2283.8 2375.1 2430.2 2469.1 2519.7 2564 2606.5
2666.2 2745.8 2839.8 2930.2 3026.9 3145.4 3284.6 3451.9 3657.1 3862.3
3924.7 3718.6 3196.9 2584.8 1903.1 1320.9 933 673.6 472.8 339.9
229.6 137.4 76.8 34.4 6.3 0 0
1817.3 1945.6 2068.6 2159 2211.4 2238.6 2257.6 2265.7 2260.3 2239.5
2208.7 2192.5 2174.4 2131 2036 1900.4 1759.4 1624.7 1509 1430.3
1390.5 1354.4 1304.6 1220.5 1156.4 1106.6 952.9 772.1 509.9 357.1
255 177.2 117.5 50.6 7.2 0 0
1817.3 1894.1 1982.7 2049.6 2085.8 2094.8 2074 2018 1927.6 1810
1683.4 1581.3 1514.4 1473.7 1441.1 1393.2 1324.5 1258.5 1207 1179.9
1179.9 1187.1 1188.9 1181.7 1128.3 1010.8 886 802.8 676.3 543.4
394.2 258.6 141 55.2 3.6 0 0
1817.3 1852.5 1895 1943.8 1979.1 1975.5 1927.6 1834.4 1721.4 1615.6
1527.9 1465.6 1429.4 1402.3 1370.6 1321.8 1253.1 1169.9 1088.5 1024.4
990 994.5 1022.5 1041.5 1034.3 1002.7 933.9 822.7 698.9 582.2
472.8 371.6 270.3 157.3 67.8 0 0
1817.3 1796.5 1810 1844.4 1882.3 1900.4 1872.4 1810.9 1742.2 1680.7
1618.4 1547.8 1474.6 1403.2 1333.6 1260.3 1179.9 1094.9 1014.4 948.4
889.6 839.9 797.4 770.3 762.2 759.4 745 712.4 656.4 577.7
445.7 305.6 169.1 89.5 32.5 0 0
1817.3 1759.4 1725.9 1733.2 1788.3 1858.8 1914 1918.5 1879.6 1818.2
1746.7 1661.7 1563.2 1459.2 1360.7 1266.7 1177.1 1090.4 1012.6 952
907.7 878.8 855.3 826.4 782.1 712.4 640.1 587.7 540.7 488.2
419.5 324.6 208.8 121.2 39.8 0 0
1817.3 1715.1 1637.3 1625.6 1679.8 1816.3 1962.8 2031.5 2010.7 1933
1839.9 1744.9 1644.6 1533.4 1422.2 1313.7 1211.5 1117.5 1035.2 971.9
924 890.5 877 867.9 848.1 804.7 752.2 692.5 632 561.5
475.6 370.7 273 171.8 56.1 0 0
1817.3 1672.6 1556 1498.1 1526.1 1663.6 1865.2 2027 2065.9 1998.1
1885.1 1776.6 1676.2 1571.3 1467.4 1363.4 1260.3 1160 1072.3 1005.4
949.3 912.2 885.1 873.4 856.2 824.5 779.3 728.7 673.6 612.1
527.1 418.6 307.4 169.1 52.4 1.8 0
1817.3 1634.6 1506.2 1430.3 1441.1 1564.1 1750.4 1913.1 2004.4 1979.1
1884.2 1776.6 1676.2 1576.8 1479.1 1381.5 1280.2 1180.8 1094 1020.7
958.4 915.9 884.2 865.2 845.3 809.2 755.8 698 640.1 572.3
488.2 377.9 274.8 146.5 39.8 0 0
1817.3 1627.4 1474.6 1368.8 1348.9 1430.3 1575.9 1742.2 1852.5 1863.4
1804.6 1713.3 1622.9 1538.8 1455.6 1366.1 1272.1 1177.1 1089.4 1014.4
950.2 904.1 864.3 828.2 784.8 720.6 631.1 527.1 429.5 349
269.4 179.9 109.4 55.2 4.5 0 0
1817.3 1583.1 1395 1246.8 1173.5 1177.1 1223.3 1285.6 1335.4 1361.6
1361.6 1329 1287.4 1243.1 1194.3 1142.8 1092.2 1037 971 903.2
838.1 764 687.1 620.2 552.4 461.1 370.7 304.7 252.2 200.7
147.4 91.3 42.5 11.8 0 0 0
1817.3 1550.5 1334.5 1154.5 1043.3 995.4 980.1 978.2 972.8 964.7
947.5 915 876.1 830 775.7 731.4 688 654.6 632.9 623.8
612.1 586.8 546.1 494.5 433.1 368.9 309.2 256.8 207 161.8
115.7 65.1 28 4.5 0 0 0
1817.3 1534.3 1293.8 1097.6 968.3 904.1 870.7 841.7 809.2 773
740.5 714.2 684.4 660 631.1 602.1 571.4 531.6 487.3 450.2
412.3 377.9 348.1 324.6 298.4 265.8 229.6 193.5 154.6 118.4
80.5 50.6 24.4 0.9 0 0 0
1817.3 1520.7 1269.4 1067.7 932.1 859.8 815.5 773 732.3 691.6
652.8 619.3 587.7 556 527.1 499.1 469.2 438.5 409.6 378.8
349.9 324.6 302 277.6 248.6 223.3 194.4 161.8 124.8 92.2
66.9 39.8 13.6 0 0 0 0
1817.3 1533.4 1277.5 1072.3 925.8 840.8 783.9 740.5 703.4 667.2
631.1 596.7 561.5 529.8 500.9 471.9 442.1 409.6 377 343.6
314.6 290.2 269.4 251.3 233.3 213.4 186.2 156.4 130.2 107.6
83.2 57 20.8 0 0 0 0
1817.3 1540.6 1286.5 1078.6 922.2 819.1 758.5 719.7 685.3 649.1
614.8 580.4 549.7 520.8 493.6 464.7 435.8 403.2 370.7 338.1
309.2 288.4 271.2 256.8 239.6 216.1 184.4 158.2 138.3 117.5
92.2 61.5 24.4 7.2 0 0 0
1817.3 1540.6 1296.5 1086.7 919.5 801.9 737.8 700.7 666.3 632
594 561.5 533.4 502.7 472.8 443 412.3 381.5 350.8 321.9
298.4 283 268.5 253.1 229.6 197.1 157.3 138.3 118.4 96.7
70.5 37.1 15.4 3.6 0 0 0
1817.3 1571.3 1335.4 1124.7 942.1 805.6 733.2 694.4 660 631.1
597.6 566 535.2 505.4 474.7 444.8 414.1 384.2 356.2 330.9
310.1 293.8 277.6 257.7 228.7 182.6 137.4 118.4 99.5 78.7
56.1 32.5 17.2 7.2 1.8 0 0
1817.3 1589.4 1361.6 1150.9 962 818.2 737.8 695.3 661.8 631.1
599.4 568.7 538.8 509 480.1 451.1 421.3 392.4 365.3 340.8
320.1 302.9 284.8 262.2 230.5 182.6 135.6 116.6 96.7 76.8
53.3 31.6 18.1 9 4.5 0 0
1817.3 1596.7 1378.8 1173.5 980.1 840.8 741.4 699.8 662.7 636.5
606.7 576.8 547.9 519 490.9 463.8 434.9 405.9 378.8 351.7
330 311.9 292.9 272.1 233.3 185.3 143.8 125.7 104.9 84.1
59.7 36.2 21.7 13.6 8.1 3.6 0
1817.3 1647.3 1457.4 1261.2 1066.8 896 775.7 708.8 672.7 643.7
617.5 590.4 563.3 536.1 508.1 480.1 452.1 423.1 396.9 371.6
349 328.2 307.4 283.9 255 217.9 171.8 146.5 124.8 103.1
78.7 49.7 30.7 19.9 14.5 7.2 0
1817.3 1685.3 1528.8 1354.4 1168.1 990.9 842.6 731.4 676.3 643.7
617.5 591.3 565.1 537.9 510.8 481.9 451.1 423.1 396 370.7
349.9 328.2 305.6 280.3 252.2 221.5 186.2 156.4 134.7 113
90.4 65.1 33.5 19.9 12.7 6.3 0
1817.3 1721.4 1612 1473.7 1319.1 1149.1 982.8 822.7 701.6 650.1
619.3 591.3 565.1 537.9 509 481 451.1 421.3 392.4 361.6
332.7 305.6 280.3 256.8 236.9 213.4 184.4 153.7 124.8 102.2
82.3 61.5 34.4 15.4 8.1 2.7 0
1817.3 1779.3 1726.8 1646.4 1516.2 1367 1217.8 1065.9 868.8 710.6
635.6 600.3 571.4 543.4 516.2 488.2 459.3 430.4 400.5 368.9
339 309.2 282.1 256.8 232.4 207 179.9 153.7 124.8 94.9
73.2 51.5 32.5 17.2 8.1 3.6 0
1817.3 1839 1849.8 1839 1776.6 1678.9 1563.2 1434.8 1270.3 1057.8
838.1 675.4 597.6 562.4 536.1 510.8 483.7 460.2 437.6 410.5
383.3 349.9 316.4 285.7 261.3 237.8 261.3 273.9 207 165.5
109.4 80.5 46.1 22.6 10.8 5.4 0
1817.3 1897.7 1976.4 2040.6 2065.9 2046 1981.8 1897.7 1819.1 1725
1581.3 1386 1157.3 924 735 634.7 605.8 584.1 546.1 511.7
485.5 462 428.5 404.1 425.8 442.1 372.5 283 171.8 128.4
95.8 69.6 47 27.1 13.6 4.5 0
1817.3 1957.4 2104.8 2242.2 2344.3 2403.1 2406.7 2373.3 2341.6 2331.7
2325.4 2298.2 2244.9 2178 2093 1994.5 1870.6 1752.2 1710.6 1866.1
2203.3 2524.3 2572.2 2229.5 1573.1 932.1 550.6 346.3 239.6 175.4
132.9 95.8 65.1 37.1 14.5 3.6 0
1817.3 2015.3 2222.3 2427.5 2599.3 2709.6 2762 2780.1 2798.2 2829.9
2878.7 2942 3017.9 3087.5 3157.1 3209.6 3292.8 3441.9 3720.4 4176.1
4767.4 5408.4 6034 6515 6571 6119.9 5253.8 4104.6 2866 1791
1040.6 619.3 352.6 132.9 40.7 1.8 0
1817.3 2036 2275.6 2513.4 2710.5 2840.7 2905.8 2933.8 2960 2996.2
3045.9 3105.6 3183.4 3262 3347 3462.7 3629.1 3871.4 4229.4 4725.8
5384.9 6254.6 7440.8 8912.7 9862 9632.4 8928.1 7958.8 6912.8 5920.1
4904.8 3784.6 2590.3 1522.5 617.5 155.5 0
1817.3 2051.4 2311.8 2583 2798.2 2939.3 3008.9 3029.7 3040.5 3045.9
3059.5 3077.6 3101.1 3111 3142.7 3213.2 3337.1 3534.2 3853.3 4322.5
4954.5 5836 7162.3 9111.6 11703.7 12528.2 11862.8 11073.5 10200.1 9290.6
7948.9 6211.2 4328.9 2635.5 1040.6 332.7 0
1817.3 2085.8 2393.2 2706.9 2966.4 3123.7 3168.9 3140.9 3074 2977.2
2870.5 2768.4 2667.1 2573.1 2527 2582.1 2822.6 3249.4 3765.6 4249.3
4707.7 5242 5972.5 7025.8 9042.9 11458.6 10965.9 9795.1 9026.6 8500.4
7750.9 6666.9 5208.6 3625.5 1417.6 233.3 0
1817.3 2103.9 2477.3 2819 3092 3224.9 3222.2 3107.4 2925.7 2734
2552.3 2400.4 2282.9 2214.2 2282 2619.2 3193.3 3894.9 4635.4 5415.6
6269.1 7081.9 7857.6 8757.2 10087.1 11785 12115 11239.9 10258 9251.7
8056.5 6451.7 4551.3 2203.3 862.5 96.7 0
1817.3 2131.9 2495.3 2855.2 3133.6 3267.4 3210.5 3008 2752.1 2546.9
2364.2 2218.7 2114.7 2091.2 2287.4 2807.3 3579.4 4549.5 5745.6 7199.4
8793.3 10432.5 12070.7 13543.5 15217 16755.8 17145.5 16441.2 15098.6 13307.5
10952.3 7709.3 5003.3 2766.6 1334.5 154.6 0
1817.3 2133.7 2499.9 2855.2 3124.6 3243.9 3186.1 2989 2734.9 2507.1
2324.5 2181.6 2087.6 2101.1 2374.2 2987.2 3871.4 5030.4 6503.2 8179.5
9888.2 11560.8 13243.4 14977.4 16938.4 18364.2 18444.7 17320 15359.9 12766.9
10056.4 7469.7 4881.3 2839.8 1125.6 141.9 0
1817.3 2133.7 2490.8 2833.5 3080.3 3193.3 3179.7 3052.3 2856.1 2640.9
2449.2 2306.4 2207.8 2199.7 2414.9 2953.7 3743.9 4688.7 5792.6 7016.8
8240 9468.7 10649.5 11835.7 13461.2 15054.3 15480.1 14687.2 13339.2 11584.3
9625.1 7460.7 5619 3346.1 1270.3 112.1 0
1817.3 2109.3 2442 2753.9 2979.9 3095.7 3132.7 3111.9 3026 2896.8
2753 2614.7 2495.3 2431.1 2490.8 2782.8 3313.6 3998 4727.6 5403.8
6056.6 6629.8 7170.5 7926.3 9363.8 10807.7 10621.4 9395.5 8263.5 7262.7
6013.2 4518.7 3031.5 1474.6 414.1 50.6 0
1817.3 2108.4 2405.8 2679.8 2877.8 2988.1 3051.4 3092 3112.8 3119.2
3108.3 3077.6 3039.6 2998 2991.7 3064.9 3289.1 3681.5 4231.2 4856.9
5573.8 6463.5 7638.8 9164.9 10768.8 11070.8 9391 7257.3 5337.8 3886.8
3050.5 2228.6 1616.5 951.1 264.9 10.8 0
1817.3 2058.7 2309.1 2539.6 2707.8 2809.1 2884.1 2949.2 3009.8 3086.6
3169.8 3253 3358.8 3460 3597.4 3802.7 4098.3 4520.5 5159.7 6031.3
7096.3 8332.2 9800.5 11442.4 12030.9 11163.9 9114.3 6839.6 4619.1 3331.6
2410.3 1608.4 968.3 223.3 5.4 0 0
1817.3 2053.2 2288.3 2487.2 2639.1 2731.3 2799.1 2869.6 2936.5 3013.4
3107.4 3208.7 3334.3 3471.8 3643.5 3888.6 4226.7 4684.2 5288.1 6061.1
7062 8261.7 9373.8 10019.3 9896.3 8948.8 7193.1 5218.5 3348.8 2380.5
1642.8 1029.8 573.2 124.8 0 0 0
